Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
406841-0116
HUB, 38VC1200 DL 9.9312/9.9340
406841-0116
Where to buy
Export PDF
Tools
Add to comparison
406841-0116
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
28.500
Product height mm
723.900
Product length in
28.500
Product length mm
723.900
Product width in
13.000
Product width mm
330.200
Sub brand
AIRFLEX
Airflex