Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
406906-0001
HUB, 16CB500 1.8750/1.8800 RGH BR
406906-0001
Where to buy
Export PDF
Tools
Add to comparison
406906-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.500
Product height mm
342.900
Product length in
13.500
Product length mm
342.900
Product width in
5.750
Product width mm
146.050
Sub brand
AIRFLEX
Airflex