18CB500 DR HUB 4.4953      4.4975-product-details

18CB500 DR HUB 4.4953 4.4975

406908-0101


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in15.000
Product height mm381.000
Product length in15.000
Product length mm381.000
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in5.750
Product width mm146.050
Sub brandAIRFLEXAirflex