Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
406909-0001
HUB, 18CB300 2.1250/2.1300
406909-0001
Where to buy
Export PDF
Tools
Add to comparison
406909-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.000
Product height mm
381.000
Product length in
15.000
Product length mm
381.000
Product width in
5.750
Product width mm
146.050
Sub brand
AIRFLEX
Airflex