HUB, 20CB 2.375/2.380
406910-0001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 17.500 |
| Product height mm | | 444.500 |
| Product length in | | 17.500 |
| Product length mm | | 444.500 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |
| Sub brand | AIRFLEX | Airflex |