HUB, 22CB 2.6250/2.6300
406912-0001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 20.000 |
| Product height mm | | 508.000 |
| Product length in | | 20.000 |
| Product length mm | | 508.000 |
| Product width in | | 6.500 |
| Product width mm | | 165.100 |
| Sub brand | AIRFLEX | Airflex |