24CB DR  ADPT HUB 2.625       2.630-product-details

24CB DR ADPT HUB 2.625 2.630

406914-0001


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in21.250
Product height mm539.750
Product length in21.250
Product length mm539.750
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in6.500
Product width mm165.100
Sub brandAIRFLEXAirflex