16CB & 14E HUB CSTG-product-details

16CB & 14E HUB CSTG

406933-10


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Package contentsHUB CASTINGHub Casting
Product height in13.750
Product height mm349.250
Product length in13.750
Product length mm349.250
Product MaterialSEMI STEELSemi Steel
Product width in7.060
Product width mm179.324
Sub brandAIRFLEXAirflex