Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HUB CASTING | Hub Casting |
| Product height in | 25.310 | |
| Product height mm | 642.874 | |
| Product length in | 25.310 | |
| Product length mm | 642.874 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 6.880 | |
| Product width mm | 174.752 | |
| Sub brand | AIRFLEX | Airflex |