Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Brand | DANFOSS | Danfoss |
| Capacitance value in farads | 0,0000001000000 | F |
| Component height in mm | 27,00 | mm |
| Dielectric type or rating | TAN | |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Package contents | HUB CASTING | Hub Casting |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | CAPT3216 | |
| Peak solder temperature | N/A | |
| Product height in | 11.560 | |
| Product height mm | 293.624 | |
| Product length in | 11.560 | |
| Product length mm | 293.624 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 6.060 | |
| Product width mm | 153.924 | |
| Remarks | N/A | |
| Schematic device name | CAP_POLAR | CAP_POLAR |
| Schematic symbol name | CAP_POLAR | CAP_POLAR |
| Sub brand | AIRFLEX | Airflex |
| Temperature Range | N/A | |
| Terminal finish | N/A | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |