Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
406960-0107
11.5VC500 HUB 2SET SCREW 3.2504 3.2514
406960-0107
Where to buy
Export PDF
Tools
Add to comparison
406960-0107
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Clutch brake type
VC
VC
Product height in
19.625
Product height mm
498.475
Product width in
19.625
Product width mm
498.475
Sub brand
AIRFLEX
Airflex