14VC500 DL DR HUB 2.6250      2.6300-product-details

14VC500 DL DR HUB 2.6250 2.6300

406961-0001


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in10.250
Product height mm260.350
Product length in10.250
Product length mm260.350
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in5.750
Product width mm146.05
Sub brandAIRFLEXAirflex