16VC600 DR HUB 3.372 3.373 0.875X0.625-product-details

16VC600 DR HUB 3.372 3.373 0.875X0.625

406963-0130


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in11.130
Product height mm282.702
Product length in11.130
Product length mm282.702
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in5.750
Product width mm146.05
Sub brandAIRFLEXAirflex