24VC650 DR HUB 4.4350 4.4400-product-details

24VC650 DR HUB 4.4350 4.4400

406968-0103


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in17.500
Product height mm444.500
Product length in17.500
Product length mm444.500
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in6.500
Product width mm165.1
Sub brandAIRFLEXAirflex