28VC650 DR HUB
406969-0101
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 21.500 |
| Product height mm | | 546.100 |
| Product length in | | 21.500 |
| Product length mm | | 546.100 |
| Product width in | | 8.000 |
| Product width mm | | 203.200 |
| Sub brand | AIRFLEX | Airflex |