42VC650 DR HUB 5.750 5.755 ROUGH BORE-product-details

42VC650 DR HUB 5.750 5.755 ROUGH BORE

406975-0001


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in32.500
Product height mm825.500
Product length in32.500
Product length mm825.500
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in10.000
Product width mm254
Sub brandAIRFLEXAirflex