Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
406980
BACKING PLATE-FRICTION, 14VC1000
406980
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
406980
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.510
Product height mm
38.354
Product length in
5.500
Product length mm
139.700
Product width in
10.750
Product width mm
273.050
Sub brand
AIRFLEX
Airflex