Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 13.500 |
| Product height mm | 342.900 |
| Product length in | 13.500 |
| Product length mm | 342.900 |
| Product Material | Gray Cast Iron |
| Product width in | 5.750 |
| Product width mm | 146.05 |
| Sub brand | Airflex |