Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 18.000 |
| Product height mm | 457.200 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product Material | Semi Steel |
| Product width in | 6.625 |
| Product width mm | 168.275 |
| Sub brand | Airflex |