Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 25.000 |
| Product height mm | 635.000 |
| Product length in | 25.000 |
| Product length mm | 635.000 |
| Product Material | Semi Steel |
| Product width in | 7.063 |
| Product width mm | 179.387 |
| Sub brand | Airflex |