Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in6.000
Product height mm152.400
Product length in6.000
Product length mm152.400
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in3.000
Product width mm76.200
Sub brandAIRFLEXAirflex