Danfoss  Kits and Spare Parts Flange Drum 407043 (RIGHT)

10CB300 INT FLANGE DRUM

407047


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
BrandDANFOSSDanfoss
Component height in mm27,00mm
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalRES3216RES3216
Peak solder temperatureN/A
Power rating in watts0,062W
Product height in10.000
Product height mm254.000
Product length in10.000
Product length mm254.000
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in4.063
Product width mm103.200
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device nameRESRES
Schematic symbol nameRESRES
Sub brandAIRFLEXAirflex
Temperature RangeN/A
Terminal finishN/A
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm