DRUM, 14CB400 INT FLG
407051
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 14.000 |
| Product height mm | | 355.600 |
| Product length in | | 14.000 |
| Product length mm | | 355.600 |
| Product width in | | 5.188 |
| Product width mm | | 131.775 |
| Sub brand | AIRFLEX | Airflex |