Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
407072-0108
16VC1000 DL DR HUB 3.7500 3.7550
407072-0108
Tools
Add to comparison
Add to comparison
407072-0108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
13.000
Product height mm
330.200
Product length in
13.000
Product length mm
330.200
Product Material
Gray Cast Iron
Product width in
10.000
Product width mm
254
Sub brand
Airflex