Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 13.000 |
| Product height mm | 330.200 |
| Product length in | 13.000 |
| Product length mm | 330.200 |
| Product Material | Gray Cast Iron |
| Product width in | 10.000 |
| Product width mm | 254 |
| Sub brand | Airflex |
