Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
407073-0108
20VC1000 DR HUB 5.7445 5.7470
407073-0108
Tools
Add to comparison
Add to comparison
407073-0108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
16.500
Product height mm
419.100
Product length in
16.500
Product length mm
419.100
Product Material
Gray Cast Iron
Product width in
7.000
Product width mm
177.8
Sub brand
Airflex