Danfoss Airflex Kits and Spare Parts 405637-0112 (RIGHT)

20VC1000 DR HUB 5.3085 5.3110 1.250KEY

407073-0115


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in16.500
Product height mm419.100
Product length in16.500
Product length mm419.100
Product MaterialGray Cast Iron
Product width in7.000
Product width mm177.8
Sub brandAirflex