24VC1000 DL HUB 6.4985 6.5010 1.5X1.0K-product-details

24VC1000 DL HUB 6.4985 6.5010 1.5X1.0K

407077-0104


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in17.500
Product height mm444.500
Product length in17.500
Product length mm444.500
Product MaterialGray Cast Iron
Product width in9.500
Product width mm241.3
Sub brandAirflex