32VC1000 DL HUB 6.8695 6.8720 1.75 SQK-product-details

32VC1000 DL HUB 6.8695 6.8720 1.75 SQK

407082-0106


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in22.500
Product height mm571.500
Product length in22.500
Product length mm571.500
Product MaterialGray Cast Iron
Product width in12.000
Product width mm304.8
Sub brandAirflex