Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
407082-0109
32VC1000 DL HUB 8.2621 8.2649 2X1.5K
407082-0109
Tools
Add to comparison
Add to comparison
407082-0109
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
22.500
Product height mm
571.500
Product length in
22.500
Product length mm
571.500
Product Material
Gray Cast Iron
Product width in
12.000
Product width mm
304.8
Sub brand
Airflex