Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 38.630 |
| Product height mm | 981.202 |
| Product length in | 38.630 |
| Product length mm | 981.202 |
| Product Material | Ductile Iron |
| Product width in | 7.625 |
| Product width mm | 193.675 |
| Sub brand | Airflex |
