12VC1000 TUBE,2V
407648
Tools407648 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 17.870 |
| Product height mm | 453.898 |
| Product length in | 17.870 |
| Product length mm | 453.898 |
| Product Material | Neoprene |
| Product width in | 10.500 |
| Product width mm | 266.700 |
| Sub brand | Airflex |