12VC1000 BACK PL CSTG
407662
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.453 |
| Product height mm | | 36.906 |
| Product length in | | 5.940 |
| Product length mm | | 150.876 |
| Product Material | ALUMINUM | Aluminum |
| Product width in | | 11.100 |
| Product width mm | | 281.94 |
| Sub brand | AIRFLEX | Airflex |