Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Bridge |
| Product height in | 18.880 |
| Product height mm | 479.552 |
| Product length in | 18.880 |
| Product length mm | 479.552 |
| Product Material | Steel |
| Product width in | 2.365 |
| Product width mm | 60.071 |
| Series | CB |
| Sub brand | Airflex |