Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 42.420 |
| Product height mm | 1077.468 |
| Product length in | 42.420 |
| Product length mm | 1077.468 |
| Product Material | Gray Cast Iron |
| Product width in | 17.690 |
| Product width mm | 449.326 |
| Sub brand | Airflex |