Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HUB CASTING | Hub Casting |
| Product height in | 42.420 | |
| Product height mm | 1077.468 | |
| Product length in | 42.420 | |
| Product length mm | 1077.468 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 25.690 | |
| Product width mm | 652.526 | |
| Sub brand | AIRFLEX | Airflex |