Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
407876-0124
HUB, 52VC1200 DL 13.7765/13.7800
407876-0124
Tools
Add to comparison
Add to comparison
407876-0124
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
42.000
Product height mm
1066.800
Product length in
42.000
Product length mm
1066.800
Product width in
17.000
Product width mm
431.800
Sub brand
AIRFLEX
Airflex