52VC1200 DL HUB 12.0010 12.0040,3X2 KEY-product-details

52VC1200 DL HUB 12.0010 12.0040,3X2 KEY

407876-0128


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in42.000
Product height mm1066.800
Product length in42.000
Product length mm1066.800
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in17.000
Product width mm431.8
Sub brandAIRFLEXAirflex