52VC1200 DL HUB 12.9920 12.995 3X3 SQ K-product-details

52VC1200 DL HUB 12.9920 12.995 3X3 SQ K

407876-0143


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width12 INCH12 inch
Inertia lb-sq ft14570.0
Item typeCLUTCHClutch
Maximum speed RPM550
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product width in49.480
Product width mm1256.792
Size5252
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in2430000