Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
407876-0149
HUB, 52VC1200 DL 11.8050/11.8080 70X36
407876-0149
Tools
Add to comparison
Add to comparison
407876-0149
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
66.000
Product height mm
1676.400
Product length in
42.000
Product length mm
1066.800
Product width in
17.000
Product width mm
431.800
Sub brand
Airflex