4CB200 SPIDER CL. SPIDER
407884-04
Tools407884-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.312 |
| Product height mm | 185.725 |
| Product length in | 7.312 |
| Product length mm | 185.725 |
| Product Material | Semi Steel |
| Product width in | 5.187 |
| Product width mm | 131.750 |
| Sub brand | Airflex |