4CB SHVE DR CSTG Nr 9
407887
Tools407887 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 4.440 |
| Product height mm | 112.776 |
| Product length in | 4.440 |
| Product length mm | 112.776 |
| Product Material | Semi Steel |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Sub brand | Airflex |