32VC1000 INT DR WELDMENT
407921
Tools407921 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 32.500 |
| Product height mm | 825.500 |
| Product length in | 32.500 |
| Product length mm | 825.500 |
| Product Material | Steel |
| Product width in | 10.880 |
| Product width mm | 276.352 |
| Sub brand | Airflex |