6CB SHVE DR CSTG
407925ND
Tools407925ND Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.062 |
| Product height mm | 153.975 |
| Product length in | 6.062 |
| Product length mm | 153.975 |
| Product Material | Semi Steel |
| Product width in | 5.688 |
| Product width mm | 144.463 |
| Sub brand | Airflex |