Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 6.062 | |
| Product height mm | 153.975 | |
| Product length in | 6.062 | |
| Product length mm | 153.975 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 5.688 | |
| Product width mm | 144.463 | |
| Sub brand | AIRFLEX | Airflex |