Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408001-0012
46VC1200 DL DR HUB 11.0000 11.0010
408001-0012
Tools
Add to comparison
Add to comparison
408001-0012
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
36.500
Product height mm
927.100
Product length in
36.500
Product length mm
927.100
Product Material
Gray Cast Iron
Product width in
17.000
Product width mm
431.8
Sub brand
Airflex