Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408157
FRICTION SHOE ASSY, 32VC1000
408157
Where to buy
Export PDF
Tools
Add to comparison
408157
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.710
Product height mm
68.834
Product length in
5.130
Product length mm
130.302
Product width in
10.810
Product width mm
274.574
Sub brand
AIRFLEX
Airflex