Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
408277-0122
18CB500 SPDR 3.9958/3.9980, 1SQ KEY
408277-0122
Tools
Add to comparison
Add to comparison
408277-0122
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
26.000
Product height mm
660.400
Product length in
26.000
Product length mm
660.400
Product Material
Ductile Iron
Product width in
5.625
Product width mm
142.875
Sub brand
Airflex