Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 26.000 |
| Product height mm | 660.400 |
| Product length in | 26.000 |
| Product length mm | 660.400 |
| Product Material | Ductile Iron |
| Product width in | 5.625 |
| Product width mm | 142.875 |
| Sub brand | Airflex |