Danfoss logo
18CB500 DL SPDR 4.5583 4.5605,1.25 SQ KY-product-details

18CB500 DL SPDR 4.5583 4.5605,1.25 SQ KY

408277-0161


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product MaterialDuctile Iron
Product width in5.625
Product width mm142.875
Sub brandAirflex